Søk

Start main contents

  • Registrer
  • Logg inn

MyMitsubishi

Print page

MyMitsubishi

Inverter Selection Tool

*)
SLD 110 % of rated motor capacity for 60 s; 120 % for 3 s (max. ambient temperature 40 °C) – inverse time characteristics
LD 120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C) – inverse time characteristics
ND 150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C) – inverse time characteristics
HD 200 % of rated motor capacity for 60 s; 250 % for 3 s (max. ambient temperature 50 °C) – inverse time characteristics

The % value of the overload capacity indicates the ratio of the overload current to the inverter's rated output current. For repeated duty, allow time for the inverter and motor to return to or below the temperatures under 100 % load.
The waiting periods can be calculated using the r.m.s. current method(I²xt), which requires knowledge of the duty.

Til toppen