MITSUBISHI ELECTRIC endringer til det bedre
Norway

Allsidig databehandlingsenhet med høy hastighet og høy presisjon

MELSEC-Q-serien: den kraftige ytelsen hever Q-serien til nivåer man sjelden har sett med PLS-er tidligere. Mens produksjonskravene endrer seg daglig, kan neste generasjon med MELSEC-Q-serien, med sin prosessering i nanohastighet, dramatisk forbedre ytelsen for maskiner og systemer.

Reliable control when you need it most

Multiple capabilities

Basic and advanced PLC CPUs, specialist motion and process controllers and even PCs can be combined into a single SystemQ solution with up to four different CPUs. This gives users a choice of control philosophies, programming concepts and programming languages – all from a single platform.

An automation platform for the future

Flexibility and scalability are key design features that enable System Q to truly be a single Automation Platform. Users can apply simple control to an individual machine or integrated plant wide management all from the same hardware base.

What can you expect from Mitsubishi Modular PLCs?

  • Global use
    A wide range power supply means your Modular System Q will work all over the world and with the huge range of shipping approvals, CE compliance, as well as manufacturing to Automotive industry quality levels, SystemQ is a product to trust.
  • Totally scalable
    System Q is designed to grow with your application, from the Q00J standalone solution to the networked and redundant process CPU Q25PRH. System Q's platform concept allows you to add and customize the special functions you need.
  • Multi CPU
    The SystemQ Automation Platform allows you to use multiple CPU’s on a single backplane. You can combine up to four CPU types, such as PLC, Motion, PC, Q-C and Process CPU’s, as a single seamless solution.
  • Multi network connectivity
    From basic AS-Interface to Ethernet based networks, System Q can communicate easily with Mitsubishi or third party products. To increase the productivity in your plant, System Q can also provide a direct connection to any database based on SQL via an Ethernet connection.
  • Flexibility
    The wide range of power supplies, CPU’s, I/O Modules, Special Modules and Communication Modules makes System Q one of the most flexible modular automation systems in the world.
  • Dual redundancy
    The redundant Process CPUs Q12/25PRH can, with standard PLC technology, provide a hot standby system with the automatic synchronization of data. The modular concept also allows different degrees of redundancy from power supply and control systems to redundant network modules.

CPU

Et utvalg av PLS-CPU-er som passer til alle bruksområder.

Baseenhet

Disse modulene er beregnet på monteringsenheter som blant annet strømforsyningsmoduler, CPU-moduler og inngangs-/utgangsmoduler. Et utvalg av baseenheter er å få for å imøtekomme dine systembehov.

Strømforsyning

Disse modulene sørger for strømforsyning til CPU-, inngangs-/utgangsmoduler osv.

I/O-modul

Disse modulene er for tilkobling av inngangs- og utgangsenheter. Flere forskjellige I/O-moduler er tilgjengelige for å passe til deres systembehov.

Analog I/O-modul

Disse modulene bruker en analog metode for datainnganger/-utganger. De støtter prosesstyringsbehovene og er perfekte for høyhastighetsstyring med stor nøyaktighet.

Puls-I/O-moduler, tellermoduler

Denne pulsinngangs-, høyhastighetstellerenheten støtter høyoppløselige enheter og kan gi styring med stor nøyaktighet.

Posisjoneringsmodul

Moduler for høyhastighets posisjoneringsstyring med stor nøyaktighet. Forskjellige posisjoneringsmoduler er tilgjengelige for å imøtekomme forskjellige kunders behov.

Informasjonsmodul

Disse modulene åpner for informasjonsutveksling med vertsstyringssystemet, øker produksjonseffektiviteten ved å hente inn og styre forskjellige former for produksjonsinformasjon.

Nettverksmodul

Disse grensesnittmodulene sørger for konnektivitet med forskjellige nettverk som finnes ved hvert FA-nivå i et produksjonsautomasjonssystem.

Energimålermodul

Disse energimålermodulene støtter måling og overvåkning av diverse energirelatert informasjon.