MITSUBISHI ELECTRIC endringer til det bedre
Norway

Den brukervennlige kontrollermodellen for enkle bruksområder

ALPHA2-Styresystemer byr på enkel, pålitelig styring av en rekke automatiserte funksjoner som blant annet belysning, klimaanlegg, sikkerhetssystemer, temperatur og vannstyring.

Advanced Tiny Giants

Alpha fills the gap between traditional relays and timers and a PLC. Offering functionality, reliability and flexibility but without the worry of cost of overheads.

Alpha is the perfect maintenance product, and yet can adequately control a new process from the start. The Alpha 2 (Alpha XL) can process up to 200 function blocks in a single program, and every single function (timers, counters, analog signal processing, calendar, clock etc.) can be used as many times as you need in all your programs.

What can you expect from the ALPHA series?

The integrated products of the ALPHA family replace many of the discrete components used in conventional systems, opening up a whole new range of possibilities for economical solutions.

  • Greenhouses and agricultural machinery
  • Pump controllers
  • Handling systems
  • Door, gate and window blind controllers
  • Special-purpose vehicles
  • Heating, air-conditioning and ventilation
  • Lighting systems
  • Alarm and security systems
  • Outdoor applications
En alt-i-ett-hovedenhet med strømforsyning, CPU og I/O. De innebygde funksjonene består av blant annet analoge innganger, tidsbrytere og GSM-funksjonalitet.
Vi leverer 4 forskjellige I/O-utvidelsesmoduler.
Vi leverer tilbehør for analoge utganger og temperatursensorinnganger.
Vi leverer ASI-grensesnitt for slaver.
Grafisk programmeringsgrensesnitt for ALPHA2-serien.
Godt utvalg av kabler og minnekassetter.