Søk

Start main contents

  • Registrer
  • Logg inn

Solutions

Print page

Solutions

High speed packaging

Probably the most common type of packaging machines, aside from bottle filling applications, are the pillow type machines used to package a whole host of products, from candy bars, pizzas and breads to pharmaceuticals and other non food products.

Probably the most common type of packaging machines, aside from bottle filling applications, are the pillow type machines used to package a whole host of products, from candy bars, pizzas and breads to pharmaceuticals and other non food products.

System Q is ideal for such applications as programming can be kept simple with the Q CPU logic controller, high accuracy maintained with the Q motion controller easily integrated with an effecient user interface such as the GOT1000. Hence these products are combined into a truly total solution.

For simple bagging machines, where the end product is placed in a plain bag, pouch or sack, Mitsubishi Electric’s FX Series PLCs offer a wide range of controllers with special function blocks, adapters and serial communication boards to fit a complete application solution. With gentle handling for smooth control during the bagging of delicate products, a simple setup is often desired for high quality, dependable operation. The FX Series positioning controllers include several options for basic point-to-point control that can be used in a variety of applications.

Til toppen